Skip to main content
infinity-26-air-conditioner-with-greenspeed-intelligence-24VNA6

Infinity® Variable-Speed Air Conditioner with Greenspeed® Intelligence

24VNA6

Our highest efficiency and most advanced air conditioner with up to 24 SEER2 for premium energy savings with extremely quiet performance and premium comfort

4.5 out of 5 stars
4.5 out of 5 stars
4.5 out of 5 stars
5 Star
75%
4 Star
13%
3 Star
5%
2 Star
3%
1 Star
3%
Initial Cost $$$

Overview

The Infinity 26 air conditioner with Greenspeed intelligence takes Carrier’s most advanced technology to the next level. If it looks like next-gen technology, that's because it is. This energy-efficient AC unit offers enhanced cooling, extra energy efficiency and ultra-quiet comfort where it matters most -- in your home. 

Greenspeed intelligence is created by pairing adaptable-speed technology with the Infinity® System Control. The unique, variable-speed compressor of this unit, allows it to literally adapt its output to the needs of the home. With tiny adjustments between 25 and 100% capacity, it gives the home only the amount of cooling necessary. 

This allows the system to operate longer at steadier, lower capacities, which ensures incredible energy efficiency and quiet operation with tighter temperature control than standard systems.

infinity-26-air-conditioner-with-greenspeed-intelligence-24VNA6-cutaway

California residents please see Proposition 65

WHY THIS AIR CONDITIONER IS RIGHT FOR YOU
energy savings icon
product-best
Energy Savings

Up to 24 SEER2 and up to 16 EER2 for premium energy savings. This is the most efficient air conditioner we make.

comfort-features-icon
product-best
Comfort Features

Premium comfort features for more precise temperature control and fewer temperature swings.

humidity-control-icon
product-best
Humidity Control

The fully variable-speed compressor and Ideal Humidity System™ Technology offers excellent humidity control and is capable of removing up to 400% more moisture than standard systems.1

sound-performance-icon
product-best
Sound Performance

The fully variable-speed compressor and Silencer System II™ components that reduce airflow and vibration provides extremely quiet operation. This air conditioner is among the quietest in the variable-speed outdoor category.2

warranty icon
product-best
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.3 Learn More. 10-year unit replacement limited warranty also available with timely registration.4

durability_icon
product-best
Durability

A galvanized steel cabinet, louvered coil guard and baked-on powder paint provide protection against dings, dents and weather-based threats.

icon-of-trophy
product-best
Award Winner

2024 Sustainable Product of the Year (2nd YEAR IN A ROW) - Green Builder

Based on Carrier testing, all data was run with the systems cycling once they met the assumed home load. The assumed load at AHAM conditions (80/70, 80) is the capacity of the variable-speed running continuously in dehumidification mode. The difficult conditions load was determined by a Wrightsoft® load calculation for a home in Florida at 69 OD 72/63 ID. This condition was provided by a customer in Florida as “worst case”

2 Depending on model combination. Based on laboratory testing of Carrier’s Infinity® 26 air conditioner models by Carrier engineers in Fall 2019 and AHRI sound level data for competitors’ variable-speed outdoor units, published as of December 2019.

3 To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

4 10-year unit replacement limited warranty for compressor failures only, to original purchaser with timely registration, except where restricted by jurisdiction. See limited warranty certificate for details and restrictions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon